??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBSY - Ball valve/filter
Bill of material
FBSY8A
code
FBSY
The main body material
SCS13A
Packing material
Containing filler PTFE
maximum working pressure
Water, oil and air: 0.6PMa
No.
Rc(PT)
1/4
S
21 mm
L
65 mm
H
50 mm
H1
67 mm
d1
15 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models