??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBJFS - Screw in type connector/brass type/sleeve type
Bill of material
FBJFS6A
code
FBJFS
Material
C3604
No.
Rc(PT)
1/8
L
21 mm
L1
10.5 mm
B
14 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models