??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBGFR,FBUFR - Low pressure screw - in connector/same diameter/flange type
Bill of material
FBGFR15A
code
Material
surface treatment
No.
Rc(PT)
1/2
D
95 mm
T
16 mm
t
mm
B
mm
f
mm
g
mm
P.C.D
70 mm
d
15 mm
Bearing, joint bearing, bearing seat assembly
M12
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models