??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBSF - Ball valve/double piece type (large flow)
Bill of material
FBBSF15A
code
FBBSF
Handle shape
Lever handle type
The main body material
SCS14A(SUS316)
Tee material
fluororesin
maximum working pressure
Water · Oil · Air · gas: 4.12PMA/saturated vapor: 1MPa
No.
Rc/(PT)
1/2
d
15 mm
S
27 mm
L
68 mm
H
59 mm
W
102 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models