??
Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
SRD-FA
Description
HEPGAL,HEPGAM - PDHDX-ZQZX-JL
Bill of material
HEPGAL125-RC
CODE
Support type
Flat bottom movable type
Support material
Q235A
Support surface treatment
Galvanized
Bracket brake form
Wheel code
Wheel material
Wheel color
Wheel bearing
Double bearing
D
mm
H
mm
F
mm
A
96 mm
B
78 mm
C
80 mm
C1
76.2 mm
E
60 mm
E1
45 mm
d
9 mm
R
mm
Allowable load
kg
Reference weight
kg
LINK
https://www.srdfaa.com/product/1537165055056.html
プレビュー
3D
情報
2D
ダウンロード(CADデータ)