??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IAQBX - Displacement table - economical dovetail groove manual displacement table - X-axis - thin rack and pinion drive type
Bill of material
IAQBX50
code
IAQBX
leixing
Rack and pinion drive - thin
Transmission direction
X axis
texture of material
lvhejin
surface treatment
Black anodizing
Specifications
Platform size
mm
distance of travel
mm
Minimum reading of scale
0.1 mm
depth of parallelism
40 μm
load
kgf
Body weight
kg
link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models