??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IASXV60 - Displacement table - Linear ball - 60 -XZ axis (vertical lifting)
Bill of material
IASXV60-CZ
code
IASXV60
Differential head mounting position
CZ
moving direction
XZ in both directions
Mesa size
60X60 mm
stroke
±6.5 mm
load
49N(5kgf)
minimum scale
0.01 mm
weight
0.98 kg
link
https://www.srdfaa.com/product/1141603220227.html
Previews
3D
Dimension
2D
Download CAD models