??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IASX60 - Displacement table - linear ball - 60 -X axis
Bill of material
IASX60-C
code
IASX60
Differential head mounting position
moving direction
One X direction
Body material
SUS440C
drive mode
Differential head
Mesa size
60X60 mm
The thickness of the table
15 mm
stroke
±6.5 mm
load
196N(20kgf)
minimum scale
0.01 mm
Parallelism of movement
≤0.005mm/13mm mm
depth of parallelism
0.02 mm
weight
0.4kg kg
link
https://www.srdfaa.com/product/1141603220214.html
Previews
3D
Dimension
2D
Download CAD models