??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IAXQ - Displacement table - rotary manual displacement table - knob feed type - Circular
Bill of material
IAXQ25
code
IAXQ
Type
Knob feed type - round
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
Platform size
mm
distance of travel
Rough adjustment 360 ° mm
Minimum reading of scale
Load resistance (horizontal)
N
Load resistance (vertical)
N
Eccentricity
0.05 mm
Body weight
kg
Accessories (4) stainless steel hexagon socket head cap screws
link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models