??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAXS - Easy adjustment kit -X axis - Feed screw - side clamp type
Bill of material
IAXS30
CODE
IAXS
texture
Aluminum alloy
surface treatment
Black anodized treatment
NO.
30
Sliding table
29×50 mm
route
25 mm
The amount of movement in one revolution
0.8 mm
Load resistance
9.8 N
weight
0.1 kg
link
https://www.srdfaa.com/product/1141603220066.html
Previews
3D
Dimension
2D
Download CAD models