??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-36003M - Clamp - Flange base - push and pull compression type - stroke 31.8mm
Bill of material
DDH-36003M
CODE
DDH-36003M
way to install
The flange base
texture
SS400
surface treatment
galvanize
chucking power
272 kg
route
31.8
Hand corner
180°
weight
355 g
Accessories (Press head screws)
DDH-SA-085012
link
https://www.srdfaa.com/product/1657487823808.html
Previews
3D
Dimension
2D
Download CAD models