??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-31501 - Clamp - Flange base - push and pull compression type - stroke 30mm
Bill of material
DDH-31501
CODE
DDH-31501
way to install
The flange base
texture
SS400
surface treatment
galvanize
chucking power
200 kg
route
30
Hand corner
190°
weight
335 g
Accessories (Press head screws)
-
link
https://www.srdfaa.com/product/1657481913968.html
Previews
3D
Dimension
2D
Download CAD models