??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-22100 - Clamp-Flange base - Horizontal compression type - U-shaped compression handle flange base
Bill of material
DDH-22100
CODE
DDH-22100
way to install
The flange base
handle
U take
texture
SS400
surface treatment
galvanize
chucking power
68 kg
The pressure Angle
90°
Hand corner
90°
weight
110 g
Accessories (Press head screws)
DDH-FC-14134
link
https://www.srdfaa.com/product/1628430813200.html
Previews
3D
Dimension
2D
Download CAD models