??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-22025 - Clamp - Flange base - Horizontal compression type - Low U handle flange base
Bill of material
DDH-22025
CODE
DDH-22025
way to install
The flange base
handle
Low U pressure handle
texture
SS400
surface treatment
galvanize
chucking power
22.7 kg
The pressure Angle
90°
Hand corner
60°
weight
25 g
Accessories (Press head screws)
DDH-SA-08034
link
https://www.srdfaa.com/product/1610222299392.html
Previews
3D
Dimension
2D
Download CAD models