??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-10444 - Clamp - Flange base - Vertical compression type - long solid handle flange base
Bill of material
DDH-10444
CODE
DDH-10444
way to install
The flange base
handle
Long solid handle
texture
SS400
surface treatment
galvanize
chucking power
400 kg
The pressure Angle
85°
Hand corner
58°
weight
870 g
Accessories (Press head screws)
DDH-SA-38200
link
https://www.srdfaa.com/product/1577396085488.html
Previews
3D
Dimension
2D
Download CAD models