??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-12055 - Clamp - straight base - Vertical pressure type - fixed point pressure handle straight base
Bill of material
DDH-12055
CODE
DDH-12055
way to install
Straight base
handle
The fixed-point pressure
texture
SS400
surface treatment
galvanize
chucking power
91 kg
The pressure Angle
100°
Hand corner
60°
weight
170 g
Accessories (Press head screws)
DDH-FC-14134
link
https://www.srdfaa.com/product/1577326286784.html
Previews
3D
Dimension
2D
Download CAD models