??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-20830-A - Side mounting base · Vertical compression type
Bill of material
DDH-20830-A
CODE
DDH-20830-A
way to install
Side mounting base
handle
U take
The main body material
carbon steel
Holding force
340 kg
Strokemm
19.7
cylinder bore
40
Cylinder compression area
12.56 cm^2
Maximum atmospheric pressure (kg/cm²)(PSI)
10(140)
Weight (g)
2060
Accessories (Press head screws)
DDH-FC-38312
link
https://www.srdfaa.com/product/1557730503776.html
Previews
3D
Dimension
2D
Download CAD models