??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-12147 - Clamp · Vertical type
Bill of material
DDH-12147
CODE
DDH-12147
Material
SS400
surface treatment
Gloss galvanized
Holding force
MAX2270 kg
Type of press head screw
DDH-FC-56212
Head material
NBR rubber
Knob opening Angle
100 °
Handle opening Angle
56 °
handle
(long)Solid handle (welding type)
pedestal
Straight base
hand shank
straight hand lever
weight
355 g
link
https://www.srdfaa.com/product/1141603221145.html
Previews
3D
Dimension
2D
Download CAD models