??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-10101-A - Flange base · Horizontal compression type
Bill of material
DDH-10101-A
CODE
DDH-10101-A
way to install
The flange base
handle
U take
The main body material
carbon steel
Holding force
50 kg
The pressure Angle
82°
cylinder bore
20
Cylinder compression area (cm²)
3.14 cm^2
Maximum atmospheric pressure (kg/cm²)(PSI)
10(140)
Weight (g)
280
Accessories (Press head screws)
DDH-FC-10138
link
https://www.srdfaa.com/product/1549771946384.html
Previews
3D
Dimension
2D
Download CAD models