??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
DCPSAN,DCSKN,DCRAN,DCPRN - Knob plunger-short threaded part-aluminum alloy knob
Bill of material
DCSKN16
Code
Plunger type
Nut type
Knob material
Aluminum alloy (black anodized treatment)
The main material
SUM22
Body surface treatment
Blackening
Pin material
S45C
Pin hardness
50~60HRC (carburizing and quenching)
Pin surface treatment
Blackening
Spring material
SUS631J1
(Locking nut) material
(Locking nut) surface treatment
M (coarse thread)
Pitch (fine pitch)
1.5
D
mm
D1
mm
B
mm
S
mm
L
mm
L1
mm
L2
mm
L3
mm
SW1
mm
SW2
mm
R1
mm
Minimum load
N
Maximum load
N
URL
https://www.srdfaa.com/product/1141603220839.html
Previews
3D
Dimension
2D
Download CAD models