??
Catalog navigation
Выбор CAD модели
Доступные продукты: 24
HELP_VARIABLE
Company
SRD-FA
Description
DAATA,DAATD,DATATA,DATATD - Locating Pins for Common Fixtures;ordinary type-Shoulder Cannonball type
Bill of material
DATATAN16-P13-B5-L10
CODE
TYPE
Material
hardness
Fixed part shape
D
Dh7 tolerance
Minimum unit 0.1
mm
Введите значение для P
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 1
mm
Введите значение для B
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
mm
L1
0 mm
ℓ1
0 mm
d
0 mm
M(coarse thread)
0
H
mm
R
mm
W
mm
Machining selection of wear groove
Change stop position selection
Stop machining selection
Selection of wrench groove processing
SC
0 mm
Change thread diameter
MC
mm
increased thread root undercut
Link
https://www.srdfaa.com/product/1141603222307.html
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей