??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
SRD-FA
Description
CBATF - Synchronizer - Flanged toothed idler MXL · XL
Bill of material
CBATF50MXL019
code
CBATF
Pulley material
aluminium alloy
Flange material
aluminium alloy
Bearing material
steel
surface
Natural color anodizing treatment
surface1
Natural color anodizing treatment
No. of Teeth
Type and nominal width
Corresponding belt
dShaft diameter
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
A
mm
W
mm
S
mm
Bearing size No
Bearing diameter
mm
Bearing width
mm
Flange not Attached
Flange Attached on One Side Only
Flange cutting
FC 0.5mm Increment
LINK
https://www.srdfaa.com/product/1141603222545.html
Previews
3D
Dimension
2D
Download CAD models