??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AIT,AITK - Press rolled ball screw - Bearing diameter 8- lead 2- precision class C7- Standard -F·P specified type
Bill of material
AIT0802-100
code
type
accuracy grade
C7
Outer diameter of screw shaft
08
lead
02
Screw shaft material
S55C
Screw shaft hardness
High-frequency quenching 56~62HRC
Screw shaft surface treatment
-
Nut material
SCM415
Nut hardness
Carburizing quenching 58~62HRC
Nut surface treatment
-
Material of accessory shaft ring
S45C
Accessory shaft ring surface treatment
black coating
L Minimum unit: 1mm
mm
Enter value for L
L Minimum unit: 1mm
mm
cm
inch
ft
F Minimum unit: 1mm
mm
P Minimum unit: 1mm
mm
Y
mm
The ball diameter
1.2
the ball diameter precisionization
8.41
recurring number
One circle three columns
Basic rated load operation
1.2 KN
Basic rated load static
2.1 KN
axial clearance
0.05 the following
hand of spiral
right
Not machined to support measuring shaft end
Change nut direction
Not machined to support side shaft end buckle ring grooves
FC specifies a unit of 1mm
FC specifies a unit of 1mm
mm
Machining fixed side shaft spanner groove
Machining fixed side shaft end plane
Machining fixed side shaft end plane
mm
2 machining fixed side axle end plane
mm
2 machining fixed side axle end plane
mm
link
https://www.srdfaa.com/product/1141603221740.html
Previews
3D
Dimension
2D
Download CAD models