??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
AIEL - General type drive seat - built-in type
Bill of material
AIEL20-130-48
code
AIEL
TYPE
General type drive seat - built-in type
texture
cast iron
surface treatment
nigrescence
d(Applicable screw diameter)
F
h(Center height)
48
Applicable motor type
servo motor
d1
110
P.C.D
y1
M8
D
p.c.d
y2
L
L1
p
150
p
126
t
75
s
14
q
20
e
e1
59
z
j
Fixed side (suggested lead screw support)
Support side(suggested lead screw support)
Check the mouth specification
110
installp.c.d
link
https://www.srdfaa.com/product/1446079738112.html
Previews
3D
Dimension
2D
Download CAD models