??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SRD-FA
Description
AABMCL,AABNCL - Type with spanner slot/both ends internal thread type /D tolerance F8 / ordinary grade
Bill of material
AABMCL35-30-M4-N4-SC0
code
type
Type with spanner slot
accuracy grade
common level
D tolerance
f8
Material
hardness
-
surface treatment
Hard chromium plating coating hardness HV850~ coating thickness 10μm~15μm
D
mm
grade of tolerance
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
select
mm
select
mm
SC (add wrench slot)
mm
Enter value for SC
SC (add wrench slot)
mm
cm
inch
ft
W
mm
V
mm
C
mm
Change L dimensional tolerance
Change the internal thread to fine thread
MSC(Change inner thread to fine thread)
mm
Change the internal thread to fine thread
NSC(change inner thread to fine thread)
mm
link
https://www.srdfaa.com/product/1669980064016.html
Previews
3D
Dimension
2D
Download CAD models