??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SRD-FA
Description
AADTCL,AADYSL - Male thread at both ends · With spanner slot/Male thread at both ends /D tolerance F8 / ordinary grade
Bill of material
AADTCL35-20-E2-F2-A0-B0-P10-Q10-SC0
code
type
standard form
accuracy grade
common level
D tolerance
f8
Material
hardness
-
surface treatment
Hard chromium plating, hardness HV850~ thickness 10μm~15μm
D
mm
grade of tolerance
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for E
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for F
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Minimum unit 1
mm
select
mm
select
mm
SC (add wrench slot)
mm
Enter value for SC
SC (add wrench slot)
mm
cm
inch
ft
W
mm
ℓ1
mm
R
mm
C
mm
Change L dimensional tolerance
Change the external thread to fine thread
PMC(change external thread thread without fine thread)
mm
PMS(change external thread thread without fine thread)
mm
Change the external thread to fine thread
QMC(change external thread thread without fine thread)
mm
QMS(change external thread thread without fine thread)
mm
link
https://www.srdfaa.com/product/1689091457600.html
Previews
3D
Dimension
2D
Download CAD models