??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SRD-FA
Description
AADMCL - Same diameter type/both ends external thread type /D tolerance F8 / ordinary grade
Bill of material
AADMCL10-20-A8-B8
code
AADMCL
type
With type
accuracy grade
common level
D tolerance
f8
Material
S45C
hardness
-
surface treatment
Hard chromium plating, hardness HV850~ thickness 10μm~15μm
D
mm
grade of tolerance
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for A
Minimum unit 1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for B
Minimum unit 1
mm
cm
inch
ft
M
mm
Add spanner slot
SC (add wrench slot)
mm
link
https://www.srdfaa.com/product/1688001434656.html
Previews
3D
Dimension
2D
Download CAD models