??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 12900 - Nozzle
Bill of material
12900-1 (NPT, 3/4in outlets)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
18 ft
Spray Coverage
360° and custom spray angles
Minimum Tank Opening
10 in.
Material
Brass or 316 stainless steel
Operating Principle
Fixed stationary
Operating Pressure Range
20 to 50 psi
Flow Rate Range
gpm
Maximum Temperature
212 °F
Recommended Strainer Mesh
16 to 100
Maximum Free Passage
1190 to 150 micron
预览
3D
2D
下载CAD模型