??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 360 - Tank Cleaner
Bill of material
TJ360 (2 nozzle hub, NPT and Quick Disconnect)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
100 ft
Spray Coverage
360°
Hub Type
Minimum Tank Opening
in.
Material
Gears – 17-4PH stainless steel, Gear shaft bearing system – PTFE or oilite bearing, O-rings – self-lubricating EPDM or Viton®, Seals – high-performance spring-energized PTFE , All other metallurgy – 316 stainless steel
Operating Principle
Fluid-driven turbine
Operating Pressure Range
40 to 350 psi
Flow Rate Range
30 to 300 gpm
Maximum Temperature
250 °F
Recommended Strainer Mesh
20
Maximum Free Passage
840 micron
预览
3D
2D
下载CAD模型