??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 32
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® T-W Series - Nozzles
Bill of material
1/4TT+T-5W
SalesPart
Sub Group 2
T-W Series
Inlet Connection Size
1/4
Male/Female
Capacity Size
Thread Type
NPT
Materials
Spray Pattern
Hollow Cone
Equiv Orifice Diam
Flow Rate Capacity (gallons per hour) at 10 psi
Flow Rate Capacity (gallons per hour) at 15 psi
Flow Rate Capacity (gallons per hour) at 20 psi
Flow Rate Capacity (gallons per hour) at 30 psi
Flow Rate Capacity (gallons per hour) at 40 psi
Flow Rate Capacity (gallons per hour) at 60 psi
Flow Rate Capacity (gallons per hour) at 80 psi
Flow Rate Capacity (gallons per hour) at 100 psi
Spray Angle at 20 psi
Spray Angle at 40 psi
140
Spray Angle at 80 psi
L
1.931 Inch
S2
0.688 Inch
Previews
3D
Boyut
2D
CAD modeli indir