??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® LAP, LBP Series - Nozzles
Bill of material
9360-3/8LAP-PP40-25
SalesPart
Inlet Connection Size
Capacity Size
Male/Female
Thread Type
NPT
Materials
Polypropylene
Spray Pattern
Hollow Cone
Equiv Orifice Diam
Flow Rate Capacity (gallons per minute) at 3 psi
Flow Rate Capacity (gallons per minute) at 5 psi
Flow Rate Capacity (gallons per minute) at 7 psi
Flow Rate Capacity (gallons per minute) at 10 psi
Flow Rate Capacity (gallons per minute) at 20 psi
Flow Rate Capacity (gallons per minute) at 30 psi
Flow Rate Capacity (gallons per minute) at 40 psi
Flow Rate Capacity (gallons per minute) at 60 psi
Flow Rate Capacity (gallons per minute) at 80 psi
Flow Rate Capacity (gallons per minute) at 100 psi
Spray Angle at 10 psi
Spray Angle at 20 psi
Spray Angle at 60 psi
L
Inch
A
Inch
B
Inch
C
Inch
E
0.192 Inch
Previews
3D
Dimension
2D
Download CAD models