??
Catalog navigation
CAD model selection
Selectable products: 87
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® GA/GGA - Nozzles
Bill of material
1/4GGA-12.5
Sales Part
Inlet Connection Size
Inch
Male/Female
Thread Types
NPT
Capacity Size
Materials
Orifice Diam Nom (in)
Max Free Passage Dia (in)
Flow Rate Capacity (gallons per minute) at 5 psi
Flow Rate Capacity (gallons per minute) at 7 psi
Flow Rate Capacity (gallons per minute) at 10 psi
Flow Rate Capacity (gallons per minute) at 20 psi
Flow Rate Capacity (gallons per minute) at 40 psi
Flow Rate Capacity (gallons per minute) at 80 psi
Flow Rate Capacity (gallons per minute) at 100 psi
Flow Rate Capacity (gallons per minute) at 150 psi
Spray Angle at 7 psi
°
Spray Angle at 20 psi
°
Spray Angle at 80 psi
°
L
Inch
S1
Inch
S2
Inch
A
Inch
B
Inch
C
Inch
Previews
3D
Dimension
2D
Download CAD models