??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® HF - Nozzles - Metric
Bill of material
4HF-SS180_m
Sales Part
Inlet Connection Size
4 Inch
Male/Female
N/A
Thread Types
No Threads
Capacity Size
Materials
316 Stainless Steel
Orifice Diam Nom (mm)
Max Free Passage Dia (mm)
Flow Rate Capacity (lpm) at 0.4 bar
Flow Rate Capacity (lpm) at 0.5 bar
Flow Rate Capacity (lpm) at 0.7 bar
Flow Rate Capacity (lpm) at 1.5 bar
Flow Rate Capacity (lpm) at 3 bar
Flow Rate Capacity (lpm) at 6 bar
Flow Rate Capacity (lpm) at 7 bar
Flow Rate Capacity (lpm) at 10 bar
Spray Angle at 0.5 bar
Spray Angle at 1.5 bar
Spray Angle at 6 bar
L
206.25 mm
S1
222.25 mm
S2
69.85 mm
FT
19.05 mm
BC
190.50 mm
BH
19.05 mm
Previews
3D
Dimension
2D
Download CAD models