??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 21
HELP_VARIABLE
Company
Spraying Systems
Description
D26553 - Even Flat Spray Tip, self aligned 0°
Bill of material
D26553-9040E
Part No.
Nozzle size
Spray angle
°
Materials
Diameter
14.8 mm
Height
15 mm
Diameter
12 mm
Height
5 mm
Overview
INFO PDF
Flow rate at 3 bar
l/min
Flow rate at 5 bar
l/min
Flow rate at 10 bar
l/min
Flow rate at 15 bar
l/min
Flow rate at 20 bar
l/min
Previews
3D
Wymiar
2D
Pobierz modele CAD