??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WST M25/sw
Bill of material
20302501
MD01
VAR__MANUID_
20302501
Short Description
WST M25/sw
Long Description
Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, black, Sealing range 9 - 16 mm, Thread length 12 mm<br /><strong>Dimensions: </strong>29,5 x 29,5 x 22 mm
International product number
4013902891900
Product number of the Manufacturer
20302501
Manufacturer Name
Spelsberg
Manufacturer Type Description
WST M25/sw
EF000007
EV000206
EF000010
-
EF000025
true
EF000116
9005
EF000878
false
EF002169
EV000139
EF004593
9
EF005114
25
EF005115
-
EF005474
EV006419
EF007789
1
Minimum Order Quantity
1
WEIGHT
0.004
LENGTH
29.500
WIDTH
29.500
DEPTH
22
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models