??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MH-18
Bill of material
72002201
MD01
VAR__MANUID_
72002201
Short Description
GEOS MH-18
Long Description
Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at various heights, set = 4 pcs., for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18<br /><strong>Dimensions: </strong>39 x 75 x 109,5 mm
International product number
4013902614257
Product number of the Manufacturer
72002201
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS MH-18
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.182
LENGTH
75
WIDTH
39
DEPTH
109.5
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models