??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S TW 40-18
Bill of material
72203401
MD01
VAR__MANUID_
72203401
Short Description
GEOS-S TW 40-18
Long Description
Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure, for GEOS-S 3040-18, GEOS-S 4030-18<br /><strong>Dimensions: </strong>108 x 370 x 2,5 mm
International product number
4013902644247
Product number of the Manufacturer
72203401
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-S TW 40-18
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.213
LENGTH
370
WIDTH
108
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models