??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S EPT 3030
Bill of material
72202301
MD01
VAR__MANUID_
72202301
Short Description
GEOS-S EPT 3030
Long Description
Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws, for individual use, e.g. for installation of indicating elements and displays, material thickness: 4 mm, for GEOS-S 3030-18 to 22<br /><strong>Dimensions: </strong>150 x 225 x 4 mm
International product number
4013902644612
Product number of the Manufacturer
72202301
Manufacturer Name
Spelsberg
Manufacturer Type Description
GEOS-S EPT 3030
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.210
LENGTH
225
WIDTH
150
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models