??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
U 71 TD-44
Bill of material
97292501
MD01
VAR__MANUID_
97292501
Short Description
U 71 TD-44
Long Description
Deep box, as top enclosure for all U 71 boxes when using large concrete conduits up to M25, screw spacing 60 mm, provides additional installation space of 44mm in depth, protection class IP00, rated insulation voltage: 400V AC, Halogen free, attachable, membrane for perforation, sealing range M16 - M25<br /><strong>Dimensions: </strong>71 x 71 x 49 mm
International product number
4013902913053
Product number of the Manufacturer
97292501
Manufacturer Name
Spelsberg
Manufacturer Type Description
U 71 TD-44
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
71
EF000010
EV002646
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
60
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
true
EF001438
71
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
8
EF004508
EV007718
EF004586
EV007115
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
49
EF005466
1
EF005474
EV006404
EF005496
EV009558
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
Minimum Order Quantity
1
WEIGHT
0.020
LENGTH
71
WIDTH
71
DEPTH
49
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models