??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox SL-6²
Bill of material
80644001
MD01
VAR__MANUID_
80644001
Short Description
Abox SL-6²
Long Description
Junction box, protection class IP66, nominal cross-section 6 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M20/M25/M32, sealing range 8 - 28 mm, (2 rear, 10 side), internal fixing points, with screwless terminals for standard indoor and protected outdoor installations, grey, I<sub>n</sub>=41 A, with raised screwless terminal block Wago 2006-1201, 5-pole, max. nominal cross-section in accordance with DIN EN 60998: 6 mm², clampable cross-sections per pole: 4 x 0.5 to 10 mm² rigid/flexible Cu<br /><strong>Dimensions: </strong>152 x 152 x 80 mm
International product number
4013902660780
Product number of the Manufacturer
80644001
Manufacturer Name
Spelsberg
Manufacturer Type Description
Abox SL-6²
EF000003
EV010173
EF000007
EV000270
EF000008
152
EF000010
EV010584
EF000025
true
EF000049
80
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV006494
EF001366
690
EF001438
152
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV000115
EF004969
5
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV009695
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
0.4513
LENGTH
152
WIDTH
152
DEPTH
80
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models