??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TG MPI-1608
Bill of material
18600601
MD01
VAR__MANUID_
18600601
Short Description
TG MPI-1608
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey, for TG 1608<br /><strong>Dimensions: </strong>73 x 131 x 2,5 mm
International product number
4013902816521
Product number of the Manufacturer
18600601
Manufacturer Name
Spelsberg
Manufacturer Type Description
TG MPI-1608
EF000008
73
EF000040
2.500
EF000115
true
EF000139
EV006034
EF002169
EV000139
Minimum Order Quantity
1
WEIGHT
0.0354
LENGTH
131
WIDTH
73
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models