??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
MABF 65-1
Bill of material
89601001
MD01
VAR__MANUID_
89601001
Short Description
MABF 65-1
Long Description
<p class="artikelgruppentext">Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm</p>, for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox 025, Abox 025-2 (upright), Abox 040, Abox Pro 025, empty enclosure TK 99, TK 1309, small distribution board AK(i) 03<br /><strong>Dimensions: </strong>38 x 65 x 15 mm
International product number
4013902681365
Product number of the Manufacturer
89601001
Manufacturer Name
Spelsberg
Manufacturer Type Description
MABF 65-1
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.0782
LENGTH
65
WIDTH
38
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73079980
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models