??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TS 15-111
Bill of material
19711101
MD01
VAR__MANUID_
19711101
Short Description
TS 15-111
Long Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws, for TK 1309, TK 1313 and ALS 1515, length 111 mm<br /><strong>Dimensions: </strong>15 x 111,0 x 5 mm
International product number
4013902556717
Product number of the Manufacturer
19711101
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-111
EF000010
EV005504
EF000040
5
EF000139
EV000283
EF000386
1
EF001438
111
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.024
LENGTH
111.000
WIDTH
15
DEPTH
5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models