??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TS 15-92
Bill of material
19709201
MD01
VAR__MANUID_
19709201
Short Description
TS 15-92
Long Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws, for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811, ALS 1414, ALS 1515 and ALS 2011, length 92 mm<br /><strong>Dimensions: </strong>15 x 92,0 x 5 mm
International product number
4013902556694
Product number of the Manufacturer
19709201
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-92
EF000010
EV005504
EF000040
5
EF000139
EV000283
EF000386
1
EF001438
92
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.021
LENGTH
92.000
WIDTH
15
DEPTH
5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models