??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KS M25
Bill of material
19202501
MD01
VAR__MANUID_
19202501
Short Description
KS M25
Long Description
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal, Thread length 12 mm<br /><strong>Dimensions: </strong>36 x 32 x 27 mm
International product number
4013902855476
Product number of the Manufacturer
19202501
Manufacturer Name
Spelsberg
Manufacturer Type Description
KS M25
EF000007
EV000270
EF000010
EV000152
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
25
EF005114
25
EF005115
-
EF005474
EV006419
EF007789
1.5
Minimum Order Quantity
1
WEIGHT
0.01
LENGTH
32
WIDTH
36
DEPTH
27
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models