??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Special Springs
Description
3L B01A - ISO 8020 / Ball-lock
Bill of material
Ball-lock,3L B01A-Green(125)-Light Duty-type S-42S01 - Short head
Punch type
-
3L B01A
Punch diameter
10 mm
Overall width
43.7 mm
Screw-punch distance
26.92 mm
Overall side width
52.5 mm
Body diameter
35 mm
Head diameter
23 mm
Punch head length
≥ 19 mm
Volume
10.3 cm^3
Piston seal area
5.06 mm
Initial force
daN
Id colored ring
Green -
Weight
0.48 kg
Retainer type
Head type
Length of punch
100 mm
Body height
65.5 mm
Overall height
75.5 mm
Punch position
1.2 mm
Punch diameter
ø 10 mm
Head length
42S01 - Short head
Previews
3D
Dimenze
2D
Stáhnout CAD model