??
Catalog navigation
CAD模型选择
可提供的产品: 15
HELP_VARIABLE
Company
Special Springs
Description
RXHG Ø 32 - Extra heavy duty die springs
Bill of material
RXHG32-102
-
Hole diameter
31.75 mm
Rod diameter
15.88 mm
Free length
mm
Rate /±10%
N/mm
Deflection
mm
输入参数值: SX
Deflection
mm
cm
inch
ft
Force
0.000 N
Deflection for optimum life
mm
Force
N
Deflection for long life
mm
Force
N
Max. operating deflection
mm
Force
N
Max. deflection
mm
预览
3D
尺寸标注
2D
下载CAD模型