??
Catalog navigation
Výběr CAD modelu
Available products: 11
HELP_VARIABLE
Company
Special Springs
Description
RHGO Ø 16 - Heavy duty die springs
Bill of material
RHGO16-051
-
Hole diameter
15.88 mm
Rod diameter
8.73 mm
Free length
mm
Rate /±10%
N/mm
Deflection
mm
Enter value for SX
Deflection
mm
cm
inch
ft
Force
0 N
Deflection for optimum life
mm
Force
N
Deflection for long life
mm
Force
N
Max. operating deflection
mm
Force
N
Max. deflection
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model