??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Phone 5S - I-Phone 5S
Bill of material
I-Phone 5S
Identnummer
I-phone Länge
123.830 mm
I-phone Breite
58.570 mm
I-phone Tiefe
7.130 mm
Hüllen Dicke
1.000 mm
Durchmesser Logo
50.000 mm
Winkel Verrundungen
10.750 mm
Durchmesser Kamera
6.460 mm
Winkel Button
1.750 mm
Previews
3D
2D
CAD modeli indir