??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Sparks Belting
Description
8.48" Diameter Drum Motor - Motorized Pulleys
Bill of material
8DM2C119.691.5470C0000000P0
Order Number
8DM2C119.691.5470C0000000P0
Diameter
8.48 INCH
Drive or Idler
Construction
Voltage
Electrical Connection
Cable Lengths
Shell Length
INCH
Enter value for SL
Shell Length
mm
cm
inch
ft
Horsepower
Nominal Speed
Mount Selection
Shell Type
Special Shell Diameter
INCH
Groove Detail
Keyway
Knurling
Lagging Type
Vulcanized Lagging
Cold Bond Lagging
End Cap Type
Backstop bearing
Shaft Modification
Contact Sparks for any shaft modifications
Previews
3D
Размер
2D
Сваляне на CAD модели